Boiler Relay



Boiler Relay

Tehnički podaci



Kataloški brojTemperaturni opseg
(C)
UlazDimenzije termostata
(mm)
TypeColourDescription

Danfoss Link Boiler Relay

014G0272  16A / 3600W84x84x30Wireless Z-waveDanfoss Link™ BRDanfoss Link™ Boiler Relay is a device for turning gas and oil boilers ON/OFF depending on heating demand.


Dokumentacija





Katalog
 
Danfoss Product catalogue
Danfoss Product Catalogue Jan18 .pdf (4,0 Mb), Literatura broj: VKEXD102, Jezik: English, Datum objave: 17/04 2017
 


Prospekt
 
Cables, Mats and Thermostats - End User leaflet
VBAMG202_Sep2014_LR.pdf (0,3 Mb), Literatura broj: VBAMG202, Jezik: English, Datum objave: 20/11 2014
 
Cross-selling brochure for end users
VBFZI202_Sep2014_LR.pdf (1,2 Mb), Literatura broj: VBFZI202, Jezik: English, Datum objave: 15/09 2014
 
Cross-selling brochure for installers
VBFZH202_Sep2014Lowres.pdf (2,3 Mb), Literatura broj: VBFZH202, Jezik: English, Datum objave: 15/09 2014
 


Sertifikati
 
Danfoss Link BR EU Declaration of Conformity
DL1468-04_Link_BR_EU-DoC_RED.pdf (1,0 Mb), Literatura broj: VCEXB102, Jezik: English, Datum objave: 21/11 2016
 


Tehnički katalog
 
Danfoss Link DBR Dynamic Boiler Relay
VDIOV102 Danfoss-Link-DBR.pdf (0,4 Mb), Literatura broj: VDIOV102, Jezik: English, Datum objave: 24/08 2017
 
Danfoss Link™ BR Boiler Relay
Danfoss-Link-BR_VDFZH102.pdf (0,2 Mb), Literatura broj: VDFZH102, Jezik: English, Datum objave: 12/11 2013
 


Uputstva
 
Danfoss Link BR Boiler Relay
Danfoss-Link_BR_Installation_VIFZM202.pdf (1,4 Mb), Literatura broj: VIFZM202, Jezik: English, Datum objave: 13/04 2012
 
Danfoss Link BR Boiler Relay
Danfoss-Link_BR_Installation_VIFZM27L.pdf (3,9 Mb), Literatura broj: VIFZM27L, Jezik: (7L) GB,NL, Datum objave: 22/10 2012
 
Danfoss Link Dynamic Boiler Relay
013R9624 - VIIOS302 DBR Installation Guide A4.pdf (2,5 Mb), Literatura broj: VIIOS302, Jezik: English, Datum objave: 01/02 2018
 
Danfoss Link Mobile Phone Butler
TRV_X019525_VIFZZ102.pdf (0,5 Mb), Literatura broj: VIFZZ102, Jezik: English, Datum objave: 15/08 2013