Evoflat FSS



EvoFlat FSS is designed for a low temperature supply and comes equipped with an insulated cabinet and differential pressure control.

The energy-saving multi- functional controller TPC(-M) and high performance heat exchanger delivers instantaneous hot water without no-load losses.


Evoflat FSS

Tehnički podaci



Kataloški brojTipPN
(bar)
Max. temp. na ulazu
(° C)
Kapacitet PTV
(kW)
Tip regulacije - PTVKapacitet grejanja
(kW)
Tip regulacije - grejanje

EvoFlat FSS

145B0000 EvoFlat FSS 1, w/ bypass109537Protočni/Termostatski10 - 15Protok
145B0001 EvoFlat FSS 1, w/o bypass1095 Protočni/Termostatski10 - 15Protok
145B0002 EvoFlat FSS A1, XB06H-1-26HP-E109537Protočni/Termostatski10 - 15Protok
145B0003 EvoFlat FSS 2, w/ bypass109545Protočni/Termostatski10 - 15Protok
145B0004 EvoFlat FSS 2, w/o bypass1095 Protočni/Termostatski10 - 15Protok
145B0005 EvoFlat FSS A2, XB06H-1-40HP-E109545Protočni/Termostatski10 - 15Protok
145B0007 EvoFlat FSS 3, w/ bypass109553Protočni/Termostatski10 - 15Protok
145B0009 EvoFlat FSS A3, XB06H+60HP-E109555Protočni/Termostatski10 - 15Protok
145B0010 EvoFlat FSS 1, w/ bypass, incl. EPP front109537Protočni/Termostatski10 - 15Protok
145B0011 EvoFlat FSS 1, w/o bypass, incl. EPP front1095 Protočni/Termostatski10 - 15Protok
145B0013 EvoFlat FSS 2, w/ bypass, incl. EPP front109545Protočni/Termostatski10 - 15Protok
145B0014 EvoFlat FSS 2, w/o bypass, incl. EPP front1095 Protočni/Termostatski10 - 15Protok
145B0017 EvoFlat FSS 3, w/ bypass, incl. EPP front109553Protočni/Termostatski10 - 15Protok


Dokumentacija





Case Stories
 
30-year-old gas boilers replaced by flat stations
VZJVA102_CaseStory_Henriette_low.pdf (1,9 Mb), Literatura broj: VZJVA102, Jezik: English, Datum objave: 23/12 2015
 
Case Story Havelterrassen Warder
VZLZA102_CaseStory_Havelterrassen_lores.pdf (0,5 Mb), Literatura broj: VZLZA102, Jezik: English, Datum objave: 28/07 2016
 
First ever district heating system with substations in Turkey
VZLZC102_CaseStory_SomaTurkey_lores.pdf (0,4 Mb), Literatura broj: VZLZC102, Jezik: English, Datum objave: 27/10 2016
 
From 290 to 47 kWh/m² per year with EvoFlat™ flat stations
VZIQE202_KolnNiehl_CaseStory_lores.pdf (0,9 Mb), Literatura broj: VZIQE202, Jezik: English, Datum objave: 23/12 2015
 
Planners of the “Weitblick” project prove that they have a vision
VZJVC102_CaseStory_Weitblick_low.pdf (3,2 Mb), Literatura broj: VZJVC102, Jezik: English, Datum objave: 23/12 2015
 
Refurbishment of an apartment building from 1930
VZJVB102_CaseStory_Wachsbleiche_low.pdf (2,2 Mb), Literatura broj: VZJVB102, Jezik: English, Datum objave: 23/12 2015
 
Rekonstrukcija sistema daljinskog grejanja u Ukrajini rezultiraće velikim uštedama energije
VZEHK145_Kiev_Ukraine_CaseStory_lores.pdf (0,4 Mb), Literatura broj: VZEHK145, Jezik: Srpski, Datum objave: 15/01 2010
 
Safety for a retirement home with decentralized domestic hot water heating
VZIQC202_EvoFlat_CaseStory_Sep2014_low.pdf (3,2 Mb), Literatura broj: VZIQC202, Jezik: English, Datum objave: 23/12 2015
 
Stare grejne instalacije zamenjene su Danfossovim podstanicama - Klinički Centar Beograd, Srbija
VZEHA145_ClinicalCentre_Serbia_CaseStory_lores.pdf (0,3 Mb), Literatura broj: VZEHA145, Jezik: Srpski, Datum objave: 15/01 2010
 
Teknopark Istanbul: First-mover in district energy
VZLZD202_CaseStory_Teknopark_Turkey_Substations_4pages_Sep2018_low-res_spread.pdf (0,6 Mb), Literatura broj: VZLZD102, Jezik: English, Datum objave: 26/10 2016
 


Cenovnik
 
Katalog proizvoda
Katalog proizvoda 2013 web res.pdf (5,5 Mb), Literatura broj: VPGZF245, Jezik: Srpski, Datum objave: 16/01 2013
 
Katalog proizvoda 2012
Katalog proizvoda 2012.pdf (6,8 Mb), Literatura broj: VPGZF145, Jezik: Srpski, Datum objave: 01/03 2012
 


Deklaracije
 
EC Declaration - Evoflat
VJIQA102_EC-declaration_EvoFlat.pdf (0,0 Mb), Literatura broj: VJIQA102, Jezik: English, Datum objave: 26/09 2013
 


Prikaz proizvoda
 
EvoFlat FSS, fully insulated
VLIEZ302_EvoFlat-FSS-fully-insulated_160118_lores.pdf (0,2 Mb), Literatura broj: VLIEZ302, Jezik: English, Datum objave: 15/12 2015
 
S-Solo
VLIEQ202_S_Solo_lores.pdf (0,2 Mb), Literatura broj: VLIEQ202, Jezik: English, Datum objave: 22/05 2018
 


Priručnik
 
Budite lider u projektovanju energetski efikasnih sistema
VGHEB345_EvoFlat_Handbook_lores.pdf (12,4 Mb), Literatura broj: VGHEB345, Jezik: Srpski, Datum objave: 19/12 2014
 
Making applications future proof, all our knowledge – is now yours
VGHZA202_Application_Handbook_Sep2014_hires.pdf (63,5 Mb), Literatura broj: VGHZA202, Jezik: English, Datum objave: 16/09 2014
 
Take lead on your project with an efficient system concept
VGGPA302_EvoFlat-Handbook_lores.pdf (6,1 Mb), Literatura broj: VGGPA302, Jezik: English, Datum objave: 16/09 2014
 
Take lead on your project with an efficient system concept
VGHEB302_Sep2014_LR.pdf (7,7 Mb), Literatura broj: VGHEB302, Jezik: English, Datum objave: 16/09 2014
 


Prospekt
 
Discover an evolution in apartment heating and hot water
VBIQA202_Sep2014_lowres.pdf (1,5 Mb), Literatura broj: VBIQA202, Jezik: English, Datum objave: 16/09 2014
 
Discover an evolution in heating efficiency and control
VBIQB202_Sep2014_LR.pdf (2,5 Mb), Literatura broj: VBIQB202, Jezik: English, Datum objave: 16/09 2014
 
Saznajte o novim rešenjima u oblasti grejanja i pripreme potrošne tople vode
VBIQA145_EvoFlat_Concept_Leaflet.pdf (1,1 Mb), Literatura broj: VBIQA145, Jezik: Srpski, Datum objave: 31/01 2014
 
Specifying the right district heating substation makes commercial sense
VBJVB102_DH_Substations_Leaflet_lores.pdf (2,4 Mb), Literatura broj: VBJVB102, Jezik: English, Datum objave: 05/03 2015
 


Uputstva
 
EvoFlat
VIIQC345_EvoFlat_Vodic-za-instalaciju.pdf (2,9 Mb), Literatura broj: VIIQC345, Jezik: Srpski, Datum objave: 04/06 2014
 
EvoFlat
VIIQC402_EvoFlat_Installation-Guide.pdf (2,8 Mb), Literatura broj: VIIQC402, Jezik: English, Datum objave: 12/05 2015
 
Service Kit 145H3664
VIJVM15B_Service kit_145H3664_EvoFlat_TPC-M.pdf (4,6 Mb), Literatura broj: VIJVM15B, Jezik: (5B) GB,DE, Datum objave: 05/05 2015
 
Service Kit 145H3671 / 145H3672
VIJVS15B_Service kit_145H3671_72_Service Kit HEX for Complete.pdf (9,0 Mb), Literatura broj: VIJVS15B, Jezik: (5B) GB,DE, Datum objave: 24/06 2015