QT termostatski pogon



QT je termostatski pogon bez pomoćne energije koji se montira na AB-QM kontrolni ventil nezavisan od promene pritiska u sistemu.
Pogon regulise na osnovu povratne temperature radnog medijuma.


QT termostatski pogon

Tehnički podaci



QT termostatski pogon
Kataloški brojTypeSetting range
(ºC)
Combine with

QT thermostatic actuator

003Z0382 QT45 - 60AB-QM DN10 to DN20
003Z0383 QT45 - 60AB-QM DN25 to DN32
003Z0384 QT35 - 50AB-QM DN10 to DN20
003Z0385 QT35 - 50AB-QM DN25 to DN32
AB-QM
Kataloški brojVeličina
(DN)
OpisProtok
(l/h)

AB-QM ograničivač protoka

003Z0332 ½"Without test plugs4.0 gpm
003Z0333 ¾"Without test plugs6.6 gpm
003Z0334 1"Without test plugs11.0 gpm
003Z0335 1¼"Without test plugs17.5 gpm
003Z0705 DN125Sa mernim priključcima.90000 l/h
003Z0706 DN150Sa mernim priključcima.145000 l/h
003Z0707 DN200Sa mernim priključcima.190000 l/h
003Z0708 DN250Sa mernim priključcima.280000 l/h
003Z0770 DN40With 3 test plugs7500 l/h
003Z0771 DN50With 3 test plugs12500 l/h
003Z0772 DN 50FWith 3 test plugs12500 l/h
003Z0773 DN 65With 3 test plugs20000 l/h
003Z0774 DN 80With 3 test plugs28000 l/h
003Z0775 DN 100With 3 test plugs38000 l/h
003Z1201 DN10Without test plugs275 l/h
003Z1202 DN15Without test plugs450 l/h
003Z1203 DN20Without test plugs900 l/h
003Z1204 DN25Without test plugs1700 l/h
003Z1205 DN32Without test plugs3200 l/h
003Z1211 DN10With test plugs275 l/h
003Z1212 DN15With test plugs450 l/h
003Z1213 DN20With test plugs900 l/h
003Z1214 DN25With test plugs1700 l/h
003Z1215 DN32With test plugs3200 l/h
003Z1251 DN10 LFLow flow version, without test plugs150 l/h
003Z1252 DN15 LFLow flow version, without test plugs275 l/h
003Z1261 DN10 LFLow flow version, with test plugs150 l/h
003Z1262 DN15 LFLow flow version, with test plugs275 l/h
003Z1321 ½" Without test plugs. low flow1.2 gpm
003Z1332 ½"Without test plugs. high flow4.0 gpm
003Z1333 ¾"Without test plugs6.6 gpm
003Z1334 1"Without test plugs11.0 gpm
003Z1335 1¼"Without test plugs17.5 gpm


Dokumentacija



QT termostatski pogon


Case Stories
 
Second-Life for One-pipe Heating System (Moscow)
VZA7A202_Sep2014_lores.pdf (0,5 Mb), Literatura broj: VZA7A202, Jezik: English, Datum objave: 03/09 2014
 


Crteži/tabele/alati
 
Optimal 1 Tool
VTA9B102_Optimal 1 Tool_brochure_24p_US_2017_lores.pdf (2,1 Mb), Literatura broj: VTA9B102, Jezik: English, Datum objave: 20/09 2017
 


Prospekt
 
Add a plus to your one-pipe system with our Renovation+ Solution
VBGOA202_Sep2014Lowres.pdf (0,6 Mb), Literatura broj: VBGOA202, Jezik: English, Datum objave: 03/09 2014
 
Dodajte plus vašem jednocevnom sistemu
1-pipe_brochure_A4 SR DD.pdf (1,6 Mb), Literatura broj: VBGOA145, Jezik: Srpski, Datum objave: 08/04 2014
 
Hydronic Balancing & Control product overview
VBA7G302_HBC-overview_A4_brochure_12p_Nov2016_low-res.pdf (1,1 Mb), Literatura broj: VBA7G302, Jezik: English, Datum objave: 12/12 2016
 


Tehnički katalog
 
CCR3 Controller
VDD3A302_CCR3.pdf (0,6 Mb), Literatura broj: VDD3A302, Jezik: English, Datum objave: 13/11 2016
 
One-pipe solution portfolio
VDC6V202_1PipeSolution.pdf (0,9 Mb), Literatura broj: VDC6V202, Jezik: English, Datum objave: 29/02 2012
 
Thermostatic actuator QT
VDC6U402_QT.pdf (0,8 Mb), Literatura broj: VDC6U402, Jezik: English, Datum objave: 05/07 2018
 


Uputstva
 
QT/QTL Thermostatic actuator
VILYA202_Thermostatic_actuator_QT_QTL.pdf (1,7 Mb), Literatura broj: VILYA202, Jezik: English, Datum objave: 05/07 2018
 
Thermostatic actuator QT
VIC6F43A_Thermostatic_actuator_QT_QTL.pdf (1,7 Mb), Literatura broj: VIC6F43A, Jezik: (3A) DK,GB,DE,LT,CN,HU,PL,RU, Datum objave: 05/07 2018
 


AB-QM


Case Stories
 
A monument of sustainability in Riyadh
CaseStory_SAMBA_Bank_VZA7W102_Dec2015_highres.pdf (2,3 Mb), Literatura broj: VZA7W102, Jezik: English, Datum objave: 21/12 2015
 
Award winning, green office building: Floreasca Park in Bucharest
VZA7M102_HS_HBC_AB-QM_CaseStory_2-pager_Nov2014_low-res.pdf (1,0 Mb), Literatura broj: VZA7M102, Jezik: English, Datum objave: 11/11 2014
 
Consplant Tower, Malaysia: Monumental energy savings in cooling system
VZA7I202_Sep2014Lowres.pdf (0,3 Mb), Literatura broj: VZA7I202, Jezik: English, Datum objave: 03/09 2014
 
Energy comfort at record high levels
VZA6H202_Sep2014Lowres.pdf (0,3 Mb), Literatura broj: VZA6H202, Jezik: English, Datum objave: 03/09 2014
 
Energy saving solutions for renovation of heating and cooling systems
VZA6E302_Sep2014Lowres.pdf (5,9 Mb), Literatura broj: VZA6E302, Jezik: English, Datum objave: 10/09 2014
 
Hospital gains energy savings and indoor comfort by automatic balancing of the cooling system
MERSIN_Hospital_CaseStory_VZA7V102_Sep2015_low-res.pdf (1,1 Mb), Literatura broj: VZA7V102, Jezik: English, Datum objave: 11/09 2015
 
Hydronic Analyzer tests proof: significant savings on energy costs
VZA7E202_Sep2014Lores.pdf (0,5 Mb), Literatura broj: VZA7E202, Jezik: English, Datum objave: 03/09 2014
 
Keeping it cool in Downtown Dubai
VZA7C202_Sep2014Lowres.pdf (0,3 Mb), Literatura broj: VZA7C202, Jezik: English, Datum objave: 03/09 2014
 
Perfect control of HVAC system at Katowice Business Centre
VZHUC102_NovoCon_Katowice_PL_Case Story_LR.pdf (0,5 Mb), Literatura broj: VZHUC102, Jezik: English, Datum objave: 16/05 2016
 
REŠENJA ZA UŠTEDU ENERGIJE pri renovaciji sistema grejanja i hlađenja
Energy Saving Brochure 2 0 SR DD.pdf (7,3 Mb), Literatura broj: VZA6E245, Jezik: Srpski, Datum objave: 23/01 2013
 
Second-Life for One-pipe Heating System (Moscow)
VZA7A202_Sep2014_lores.pdf (0,5 Mb), Literatura broj: VZA7A202, Jezik: English, Datum objave: 03/09 2014
 


Članak/Predavanje
 
AB-QM 3TP, Flow Checker (DN 40-250)
VFA7A402_AB-QM_3TP_flowchecker_DN40-250.pdf (0,4 Mb), Literatura broj: VFA7A402, Jezik: English, Datum objave: 10/05 2017
 
AB-QM Flow Checker
VFC6F202_flowchecker_low.pdf (0,2 Mb), Literatura broj: VFC6F202, Jezik: English, Datum objave: 05/02 2009
 
AB-QM Flow Checker (DN 40-150)
VFC6H202_AB-QM flowchecker_DN40-150.pdf (0,3 Mb), Literatura broj: VFC6H202, Jezik: English, Datum objave: 06/04 2010
 


Crteži/tabele/alati
 
Optimal 1 Tool
VTA9B102_Optimal 1 Tool_brochure_24p_US_2017_lores.pdf (2,1 Mb), Literatura broj: VTA9B102, Jezik: English, Datum objave: 20/09 2017
 


Deklaracije
 
AB-QM (DN10-50) - Manufacturer declaration
VJA7A202_Manufacturer declaration AB-QM DN10-50.pdf (0,2 Mb), Literatura broj: VJA7A202, Jezik: English, Datum objave: 31/08 2016
 
EU declaration ASV-PV/AB-QM
VJB5E602_EU declaration AB-QM ASV_v1.pdf (0,1 Mb), Literatura broj: VJB5E602, Jezik: English, Datum objave: 05/04 2019
 


Download softvera
 
Selektor predpodešavanja automatskog regulatora protoka AB-QM
ABQM_Calc.zip (3,5 Mb), Literatura broj: VSC6A145, Jezik: Srpski, Datum objave: 27/04 2011
 


Prospekt
 
AB-QM
AB-QM_ser_broch.pdf (1,0 Mb), Literatura broj: VBA2Z145, Jezik: Srpski, Datum objave: 04/11 2011
 
AB-QM - Millions of reasons to choose the best
VBC6K402_AB-QM_Brochure_8p_EN_Apr2018 - lr spread.pdf (1,3 Mb), Literatura broj: VBC6K402, Jezik: English, Datum objave: 02/05 2018
 
AB-QM 4.0 | Introduction leaflet
VBA8A102_AB-QM_4-0_Leaflet_US_master_Mar2019_lores.pdf (0,5 Mb), Literatura broj: VBA8A102, Jezik: English, Datum objave: 11/03 2019
 
Application guide
VBA6M302_Sep2014Lowres.pdf (7,6 Mb), Literatura broj: VBA6M302, Jezik: English, Datum objave: 10/10 2014
 
Application of AB-QM in cruise ships: Significant energy savings and optimal passenger comfort
VBA7M102_AB-QM_Cruise-ship_Brochure_4p_UK_2014_low-res.pdf (1,8 Mb), Literatura broj: VBA7M102, Jezik: English, Datum objave: 05/09 2014
 
COP21: How cities become more livable by using less energy
COP21_Urban_Efficiency.pdf (1,9 Mb), Literatura broj: VBA7T102, Jezik: English, Datum objave: 26/04 2016
 
Cross-selling brochure for end users
VBFZI202_Sep2014_LR.pdf (1,2 Mb), Literatura broj: VBFZI202, Jezik: English, Datum objave: 15/09 2014
 
Cross-selling brochure for installers
VBFZH202_Sep2014Lowres.pdf (2,3 Mb), Literatura broj: VBFZH202, Jezik: English, Datum objave: 15/09 2014
 
Hotel application brochure
VBA7J202_Sep2014Lowres.pdf (0,6 Mb), Literatura broj: VBA7J202, Jezik: English, Datum objave: 03/09 2014
 
Hydronic Balancing & Control product overview
VBA7G302_HBC-overview_A4_brochure_12p_Nov2016_low-res.pdf (1,1 Mb), Literatura broj: VBA7G302, Jezik: English, Datum objave: 12/12 2016
 


Tehničke informacije
 
AB-QM adapter for non-Danfoss actuator
ENC6L402_AB-QM adapter.pdf (0,4 Mb), Literatura broj: ENC6L402, Jezik: English, Datum objave: 02/09 2014
 
AB-QM calculation
VNA3N202_AB-QMcalculation.pdf (0,5 Mb), Literatura broj: VNA3N202, Jezik: English, Datum objave: 12/08 2016
 


Tehnički katalog
 
ABN A5 Pokretač za AB-QM, ON/OFF
ABN-A5_VDSKI245.pdf (1,0 Mb), Literatura broj: VDSKI245, Jezik: Srpski, Datum objave: 16/01 2014
 
AB-PM valve
VDC6X602_AB-PM.pdf (1,4 Mb), Literatura broj: VDC6X602, Jezik: English, Datum objave: 25/07 2017
 
AB-QM, DN 10-250
VDA7F702_AB-QM_DN10-250_industry pack.pdf (3,6 Mb), Literatura broj: VDA7F702, Jezik: English, Datum objave: 28/06 2018
 
AB-QM, DN 10-250
VDA7F745_AB-QM_InPack_DN10-250_08.11.2017.pdf (3,6 Mb), Literatura broj: VDA7F745, Jezik: Srpski, Datum objave: 20/11 2018
 
AME 15 QM
VDLEB145_AME15QM.pdf (0,5 Mb), Literatura broj: VDLEB145, Jezik: Srpski, Datum objave: 03/02 2010
 
AME 85QM
VDCVE145_AME85QM.pdf (0,5 Mb), Literatura broj: VDCVE145, Jezik: Srpski, Datum objave: 20/12 2010
 
Elektrotermički pogon TWA-Z
VDJCJ545_TWA-Z.pdf (1,0 Mb), Literatura broj: VDJCJ545, Jezik: Srpski, Datum objave: 04/02 2013
 
Elektrotermički pokretač TWA-Z sa Halogen Free kablom
TWA_Z_VDHUL145_X020140.pdf (3,2 Mb), Literatura broj: VDHUL145, Jezik: Srpski, Datum objave: 25/10 2013
 
Insulation AB-QM DN 15-32
VDBPB202_Insulation_AB-QM_DN15-32.pdf (0,3 Mb), Literatura broj: VDBPB202, Jezik: English, Datum objave: 20/03 2014
 
NovoCon M & AB-QM NovoCon
VDMJC402_NovoCon_M_with_AB-QM_NovoCon_DN40-100.pdf (2,5 Mb), Literatura broj: VDMJC402, Jezik: English, Datum objave: 08/04 2019
 
One-pipe solution portfolio
VDC6V202_1PipeSolution.pdf (0,9 Mb), Literatura broj: VDC6V202, Jezik: English, Datum objave: 29/02 2012
 


Uputstva
 
AB-PM DN 10-32
VIA7F200_AB-PM_DN10-32.pdf (2,1 Mb), Literatura broj: VIA7F200, Jezik: No text, Datum objave: 13/12 2016
 
AB-QM (DN 10-32) Setting tool - Gen.2011
VIBPG100_AB-QM setting tool.pdf (0,8 Mb), Literatura broj: VIBPG100, Jezik: No text, Datum objave: 28/11 2011
 
AB-QM Adapters
VIBPH100_Adapter_AME15QM.pdf (0,7 Mb), Literatura broj: VIBPH100, Jezik: No text, Datum objave: 06/08 2013
 
AB-QM DN 10-32 (Gen.2011)
VIA7C43T_AB-QM_DN10-32.pdf (3,4 Mb), Literatura broj: VIA7C43T, Jezik: (3T) DK,GB,DE,ES,IT,SE,LT,EE,SI,CN,RO,HU,PL,RU, Datum objave: 26/07 2017
 
AB-QM DN 125-250
VIC6C58Y_AB-QM_DN125-250.pdf (1,2 Mb), Literatura broj: VIC6C58Y, Jezik: DK,GB,DE,FR,ES,SE,NL,FI,LV,SI,CN,TR,HU,CZ,PL,RU, Datum objave: 18/02 2016
 
AB-QM DN 40-100
VIA7E53T_AB-QM_DN40-100.pdf (1,8 Mb), Literatura broj: VIA7E53T, Jezik: (3T) DK,GB,DE,ES,IT,SE,LT,EE,SI,CN,RO,HU,PL,RU, Datum objave: 10/05 2017
 
AB-QM handle (DN 125-250)
VIBPB200_AB-QM_HANDLE_DN125-250.pdf (0,2 Mb), Literatura broj: VIBPB200, Jezik: No text, Datum objave: 28/11 2011
 
AB-QM handle (DN 40-100)
VIBPA300_AB-QM_handle_DN40-100.pdf (0,1 Mb), Literatura broj: VIBPA300, Jezik: No text, Datum objave: 27/05 2009
 
AB-QM handle, DN 40-100 (gen.2011)
VIBPF100_AB-QM_handle_DN40-100_gen2011.pdf (0,2 Mb), Literatura broj: VIBPF100, Jezik: No text, Datum objave: 28/11 2011
 
AB-QM NovoCon DN 40-100
VIMJC102_AB-QM NovoCon_DN40-100.pdf (1,8 Mb), Literatura broj: VIMJC102, Jezik: English, Datum objave: 02/01 2019
 
Adapter AB-QM/AME 13SU
VIBPC200_ADAPTER-AB-AME13SU.pdf (0,2 Mb), Literatura broj: VIBPC200, Jezik: No text, Datum objave: 26/01 2010
 
Adapter for AB-QM (Gen. 2011)/AME 13 SU
VIBPE100_Adapter AB-QM gen.2011_AME 13SU.pdf (0,3 Mb), Literatura broj: VIBPE100, Jezik: No text, Datum objave: 22/06 2011
 
AME 110 NL / AME 120 NL
VILEB40F_AME110NL-120NL_INT.pdf (4,0 Mb), Literatura broj: VILEB40F, Jezik: (0F) DK,GB,DE,FR,ES,IT,SE,PT,NL,LT,LV,SK,SI,KO,CN,HU,CZ,PL,RU, Datum objave: 28/02 2017
 
AME 435QM (quick guide)
VICVG200_AME435QM.pdf (0,8 Mb), Literatura broj: VICVG200, Jezik: No text, Datum objave: 31/08 2016
 
AME 85QM
VICVE28X.pdf (4,0 Mb), Literatura broj: VICVE28X, Jezik: DK,GB,DE,FR,ES,SE,NL,FI,LT,LV,CN,CZ,PL,RU, Datum objave: 20/11 2016
 
AMI 140
Uputstva_AM_ 140_4.pdf (0,3 Mb), Literatura broj: VICVA145, Jezik: Srpski, Datum objave: 22/10 2009
 
AMI 140
VICVA23C_AMI140.pdf (2,9 Mb), Literatura broj: VICVA23C, Jezik: (3C) DK,GB,DE,IT,FI,LT,LV,EE,CN,CS,RO,CZ,PL,RU, Datum objave: 10/02 2017
 
AMV 110 NL, AMV 120 NL
VICVC40G_AMV110NL-120NL_INT.pdf (2,5 Mb), Literatura broj: VICVC40G, Jezik: (0G) DK,GB,DE,FR,ES,PT,NL,SK,SI,KO,CN,PL,RU, Datum objave: 10/02 2017
 
AMV 110 NL, AMV 120 NL
VICVC40H_AMV110NL_AMV120NL_PRN.pdf (1,5 Mb), Literatura broj: VICVC40H, Jezik: (0H) DK,GB,CN,RU, Datum objave: 10/02 2017
 
CCR3 Controller
VID3A30J_CCR3Controller.pdf (1,5 Mb), Literatura broj: VID3A30J, Jezik: (0J) GB,DE,LT,LV,PL,RU, Datum objave: 11/11 2016
 
Insulation AB-QM DN 15-25(32)
VIBPJ100_insulation_AB-QM_DN15-32__20-3-2014.pdf (0,6 Mb), Literatura broj: VIBPJ100, Jezik: No text, Datum objave: 20/03 2014
 
Locking ring AB-QM (DN 10-32)
VIBPK200_Locking_ring_AB-QM_DN10-32.pdf (1,3 Mb), Literatura broj: VIBPK200, Jezik: No text, Datum objave: 15/04 2014
 
Stem adapter AB-QM
VIC5V100-AB-QM adapter.pdf (0,1 Mb), Literatura broj: VIC5V100, Jezik: No text, Datum objave: 30/06 2005
 
Stroke limiter TWA-Z & AB-QM/AB-PM (Gen. 2011)
VIBPD200_AB-QM stroke limiter gen.2011.pdf (0,5 Mb), Literatura broj: VIBPD200, Jezik: No text, Datum objave: 10/05 2012