Elektronski sobni termostati, RET



Paleta RET termostata nudi se u verzijama za 24V i 220 V. Svi modeli imaju ugrađen elektonski akcelerator zagrevanja za poboljšanje regulacionih karakteristika. Termostati se nude u različitim izvedbama, uključujući verziju s beznaponskim kontaktima i LED indikatorom.

Elektronski sobni termostati, RET

Tehnički podaci



Kataloški brojTipOpis

RET230 HC3

087N7805 RET230 HC-3Heat/Cool thermostat for use in 4-pipe fan-coil systems. With built-in sensor and three speed fan.
Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output.
087N7806 RET230 HCA-3Heat/Cool thermostat for use in 4-pipe fan-coil systems. With remote sensor and three speed fan.
Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output.

RET230 HCW3

087N7808 RET230 HCW-3Heat/Cool thermostat with built-in sensor for use in 2-pipe fan-coil systems with central changeover between heating and cooling. Selector switch for thermostat off/auto and fan on, LCD display, LEDs for heat/cool output and power on/fan output. Three speed fan.

RET230L

087N7006 RET230LLED indikator stanja za Power On i Stat Calling.


Dokumentacija





Prospekt
 
RMT and RET Sales Leaflet
584v04.pdf (1,6 Mb), Literatura broj: VBRLA302, Jezik: English, Datum objave: 25/01 2016
 


Sertifikati
 
RET230 EU Declaration of Conformity
DL1419-2_Mk25_RET230-Range_EU-DoC_VCTMX402.pdf (0,1 Mb), Literatura broj: VCTMX402, Jezik: English, Datum objave: 26/10 2016
 
RET230 HC3, RET230HCA3 & RET230HCW3 Declaration of Conformity
DRL0060 MK39 RET230HC 1 3 1A 3A HCW1 3.pdf (0,0 Mb), Literatura broj: VCRKB102, Jezik: English, Datum objave: 05/04 2005
 


Tehničke informacije
 
TP 5000 Serija Programabilnih Sobnih Termostata
Sobni_termostat.pdf (0,4 Mb), Literatura broj: VNEZA145, Jezik: Srpski, Datum objave: 09/09 2009
 


Tehnički katalog
 
ErP Classifications
VDHSF302.pdf (0,2 Mb), Literatura broj: VDHSF302, Jezik: English, Datum objave: 12/09 2018
 
RET2000-OT Electronic Room Thermostat for use with OpenTherm boilers
VDHSJ102 - RET200-OT Datasheet.pdf (0,4 Mb), Literatura broj: VDHSJ102, Jezik: English, Datum objave: 22/11 2018
 
RET230HC and RET230HCW
660c05.pdf (0,2 Mb), Literatura broj: VDRKC102, Jezik: English, Datum objave: 01/08 2006
 


Uputstva
 
Elektronski 5/2 dnevni programibilni sobni termostat
TP5000_Si_Range.pdf (1,4 Mb), Literatura broj: VIEZI145, Jezik: Srpski, Datum objave: 09/09 2009
 
RET230 HC1 and RET230 HCA-1
39050v04s2-1.pdf (4,7 Mb), Literatura broj: VIRKG21H, Jezik: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Datum objave: 23/10 2007
 
RET230 HC3 and RET230 HCA Instructions
39051v05s2-1.pdf (5,0 Mb), Literatura broj: VIRKE21H, Jezik: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Datum objave: 11/10 2007
 
RET230 HCW1 Instructions
39053v05s2-1.pdf (4,3 Mb), Literatura broj: VIRKH21H, Jezik: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Datum objave: 23/10 2007
 
RET230 HCW3 Instructions
39052v06s2-1.pdf (4,6 Mb), Literatura broj: VIRKF21H, Jezik: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Datum objave: 23/10 2007
 
RET230 Instructions
25490v04.pdf (1,0 Mb), Literatura broj: VIRKC21H, Jezik: (1H) DK,GB,DE,FR,ES,IT,NL,LT,GR,PL, Datum objave: 25/06 2007