Sonometer™30



Sonometer™30

Sonometer™30

Tehnički podaci



CodeNumber 187F3624 
Application Heating 
Nominal flow rate 15  m³/h
Overall length 270  mm
Nominal diameter 50  mm
PN 25  bar
Connection type Flange 
Cable length between calculator and flow sensor 5  m
Installation Flow 
Power supply Battery 3.6V DC (2 AA-cell) 
Interface module slot 1 M-Bus module 
Version of communication Integrated 2 pulse inputs 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 3.0 m