Sonometer™30



Sonometer™30

Sonometer™30

Tehnički podaci



CodeNumber 187F3276 
Application Heating 
Overall length 110  mm
Nominal diameter 15  mm
PN 25  bar
Cable length between calculator and flow sensor 1,2  m
Installation Return 
Power supply Mains power 230V  
Interface module slot 1 M-Bus module 
Version of communication Integrated 2 pulse inputs 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 3.0 m