Sonometer™30



Sonometer™30

Sonometer™30

Tehnički podaci



CodeNumber 187F3162 
Application Heating 
Nominal flow rate 10  m³/h
Overall length 300  mm
Nominal diameter 40  mm
PN 25  bar
Cable length between calculator and flow sensor 2,5  m
Installation Flow 
Power supply Battery 3.6V DC (2 AA-cell) 
Interface module slot 1 None 
Version of communication Integrated 2 pulse inputs 
Energy unit GJ (with 3 digits after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 2.0 m