Balansni ventili

AMV(E) 110/120 NL & AMI 140



AMV(E) 110/120 NL & AMI 140

AMV(E) 110/120 NL & AMI 140

Tehnički podaci



CodeNumber 082H8048 
Type AMI 140 
Supply voltage 24 VAC 
Frequency 50/60 Hz 
Power consumption 1 VA 
Stroke 5.5 mm 
Speed 12 s/mm 
Enclosure IP 42 
Storage temperature -40 to 70 °C 
Max. flow temp. 130 °C 
Ambient temp. 0 to 55 °C 
Control Two point 
Cable 1.5 m